8.1.4.1.1 QSPI
The QSPI peripheral is fed with the peripheral clock and the QSPI 2x clock. The first one is enabled/disabled as any peripheral clock in the PMC_PCR register, and the second one is controlled by QSPICLK bits in the PMC_SCER and PMC_SCDR registers.