8.3.10.74 TWI Client Mode Register

This register can only be written if the WPEN bit is cleared in the TWI Write Protection Mode Register.

Name: FLEX_TWI_SMR
Offset: 0x608
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  SADR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  MASK[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 SNIFFSCLWSDISBSELSADATSMHHSMDA NACKEN 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 22:16 – SADR[6:0] Client Address

The client device address is used in Client mode in order to be accessed by host devices in Read or Write mode.

SADR must be programmed before enabling Client mode or after a general call. Writes at other times have no effect.

Bits 14:8 – MASK[6:0] Client Address Mask

A mask can be applied on the client device address in Client mode in order to allow multiple address answer. For each bit of the MASK field set to one, the corresponding SADR bit will be masked.

If the MASK field is set to 0, no mask is applied to the SADR field.

Bit 7 – SNIFF Client Sniffer Mode

ValueDescription
0

Client Sniffer mode is disabled.

1

Client Sniffer mode is enabled.

Bit 6 – SCLWSDIS Clock Wait State Disable

ValueDescription
0

No effect.

1

Clock stretching disabled in Client mode, OVRE and UNRE will indicate overrun and underrun.

Bit 5 – BSEL TWI Bus Selection

ValueDescription
0

TWI analyzes the TWCK and TWD pins from its TWI bus.

1 TWIn analyzes the TWCK and TWD pins of the peripheral TWIn+1 (TWImax analyzes TWI0).

Bit 4 – SADAT Client Address Treated as Data

When Client Sniffer Mode is enabled, the client address is always received as data in FLEX_TWI_RHR and SADAT has no effect.
ValueDescription
0

Client address is handled normally (will not trig RXRDY flag and will not fill FLEX_TWI_RHR upon reception).

1

Client address is handled as data field, RXRDY will be set and FLEX_TWI_RHR filled upon client address reception.

Bit 3 – SMHH SMBus Host Header

ValueDescription
0

Acknowledge of the SMBus Host Header disabled.

1

Acknowledge of the SMBus Host Header enabled.

Bit 2 – SMDA SMBus Default Address

ValueDescription
0

Acknowledge of the SMBus Default Address disabled.

1

Acknowledge of the SMBus Default Address enabled.

Bit 0 – NACKEN Client Receiver Data Phase NACK Enable

ValueDescription
0

Normal value to be returned in the ACK cycle of the data phase in Client Receiver mode.

1

NACK value to be returned in the ACK cycle of the data phase in Client Receiver mode.