8.3.10.90 TWI High-Speed Clock Waveform Generator Register
This register can only be written if the WPEN bit is cleared in the TWI Write Protection Mode Register.
FLEX_TWI_HSCWGR is only used in High-Speed Host mode.
| Name: | FLEX_TWI_HSCWGR |
| Offset: | 0x648 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| HSCKDIV[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HSCHDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HSCLDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 18:16 – HSCKDIV[2:0] High-Speed Clock Divider
The CKDIV is used to increase both SCL high and low periods.
Bits 15:8 – HSCHDIV[7:0] High-Speed Clock High Divider
The SCL high period is defined as follows:
- If BRSRCCLK = 0: CHDIV = ((thigh/tperipheralclock) - 3)/2CKDIV
- If BRSRCCLK = 1: CHDIV = (thigh/text_ck)/2CKDIV
Bits 7:0 – HSCLDIV[7:0] High-Speed Clock Low Divider
The SCL low period is defined as follows:
- If BRSRCCLK = 0: CLDIV = ((tlow/tperipheralclock) - 3)/2CKDIV
- If BRSRCCLK = 1: CLDIV = (tlow/text_ck)/2CKDIV