16-bpp Memory Mapping with Transparency Bit, TRGB 5:5:5
| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Pixel 4 bpp | T1 | R1[4:0] | G1[4:0] | B1[4:0] | T0 | R0[4:0] | G0[4:0] | B0[4:0] | ||||||||||||||||||||||||
| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 1st pixel | T0 | T0 | T0 | T0 | T0 | T0 | T0 | T0 | R0[4:0] | R0[4:2] | G0[4:0] | G0[4:2] | B0[4:0] | B0[4:2] | ||||||||||||||||||
| 2nd pixel | T1 | T1 | T1 | T1 | T1 | T1 | T1 | R1[4:0] | R1[4:2] | G1[4:0 | G1[4:2] | B1[4:0] | B1[4:2] | |||||||||||||||||||