8-bit Alpha Channel with 8-bit Indexed Color
| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Pixel 8 bpp | A1 | IDX1 | A0 | IDX0 | ||||||||||||||||||||||||||||
| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 1st pixel | A0 | CLUT[IDX0].R | CLUT[IDX0].G | CLUT[IDX0].B | ||||||||||||||||||||||||||||
| 2nd pixel | A1 | CLUT[IDX1].R | CLUT[IDX1].G | CLUT[IDX1].B | ||||||||||||||||||||||||||||