Jump to main content
5.2.6.5.2 4:2:2 Packed Mode Frame Buffer Memory
Mapping Table 5-32. 16 bpp 4:2:2 Packed Mode 0 Mem address 0x3 0x2 0x1 0x0 Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0 Pixel 16 bpp Cr0[7:0] Y1[7:0] Cb0[7:0] Y0[7:0]
Table 5-33. 16 bpp 4:2:2 Packed Mode 1 Mem address 0x3 0x2 0x1 0x0 Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0 Pixel 16 bpp Y1[7:0] Cr0[7:0] Y0[7:0] Cb0[7:0]
Table 5-34. 16 bpp 4:2:2 Packed Mode 2 Mem address 0x3 0x2 0x1 0x0 Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0 Pixel 16 bpp Cb0[7:0] Y1[7:0] Cr0[7:0] Y0[7:0]
Table 5-35. 16 bpp 4:2:2 Packed Mode 3 Mem address 0x3 0x2 0x1 0x0 Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0 Pixel 16 bpp Y1[7:0] Cb0[7:0] Y0[7:0] Cr0[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.