Jump to main content
8.3.2.3 TWI/SMBus Characteristics
- 16-byte Transmit and Receive
FIFOs
- Bit Rate can be Independent of the Processor/Peripheral Clock
- SMBus Support
- Compatible with I2C Compatible
Devices(1)
- One, Two or Three Bytes for Client Address
- Sequential Read/Write Operations
- General Call Supported in Client Mode
- Connection to DMA Controller Channels Optimizes Data Transfers
- One channel for the receiver
- One channel for the transmitter
- Functional Safety: Protection, Monitors and Reports
- Register Write protection
- Reports any write-protected access
-