Jump to main content
8.3.2.1 USART/UART Characteristics
- 16-data Transmit and Receive
FIFOs
- Programmable Baud Rate Generator
- Baud Rate can be Independent of the Processor/Peripheral Clock
- Comparison Function on Received Character
- 5-bit to 9-bit Full-duplex Synchronous or Asynchronous Serial Communications
- 1, 1.5 or 2 stop bits in Asynchronous mode or 1 or 2 stop
bits in Synchronous mode
- Parity generation and error detection
- Framing error detection, overrun error detection
- Digital filter on receive line
- MSB- or LSB-first
- Optional break generation and detection
- By 8 or by 16 oversampling receiver frequency
- Optional hardware handshaking RTS-CTS
- Receiver timeout and transmitter timeguard
- Optional Multidrop mode with address generation and
detection
- RS485 with Driver Control Signal
- ISO7816, T = 0 or T = 1 Protocols for Interfacing with Smart Cards
- NACK handling, error counter with repetition and iteration
limit
- IrDA Modulation and Demodulation
- Communication at up to 115.2 kbit/s
- Up to 16-bit data, Manchester-encoded Frame Support
- LIN Mode
- Compliant with LIN 1.3 and LIN 2.0 specifications
- Host or client
- Processing of frames with up to 256 data bytes
- Response data length can be configurable or defined
automatically by the identifier
- Self-synchronization in client node configuration
- Automatic processing and verification of the “synch break”
and the “synch field”
- “Synch break” detection even when partially superimposed
with a data byte
- Automatic identifier parity calculation/sending and
verification
- Parity sending and verification can be disabled
- Automatic checksum calculation/sending and
verification
- Checksum sending and verification can be disabled
- Support both “classic” and “enhanced” checksum types
- Full LIN error checking and reporting
- Frame Slot mode: host allocates slots to the scheduled
frames automatically
- Generation of the wakeup signal
- LON Mode
- Compliant with CEA-709 specification
- Full-layer 2 implementation
- Differential Manchester encoding/decoding (CDP)
- Preamble generation including bit- and byte-sync
fields
- LON timings handling (beta1, beta2, IDT, etc.)
- CRC generation and checking
- Automated random number generation
- Backlog calculation and update
- Collision detection support
- Supports both comm_type = 1 and comm_type = 2 modes
- Clock drift tolerance up to 16%
- Optimal for node-to-node communication (no embedded
digital line filter)
- Test Modes
- Remote Loopback, Local Loopback, Automatic Echo
- Supports Connection of:
- Two DMA Controller (DMAC) channels
- Offers buffer transfer without processor intervention
- Functional Safety: Protection, Monitors and Reports
- Register Write protection
- Reports any write-protected access