Collision Detection Mode
As defined in comm_type, if comm_type = 1 the LON node can be configured to either not terminate transmission upon collision notification during preamble transmission or terminate transmission.
The FLEX_US_LONMR.TCOL bit allows to decide whether to terminate transmission or not upon collision notification during preamble transmission.