5.2.6.4.11 18 bpp Packed Memory Mapping with Transparency Bit, RGB 6:6:6

Table 5-18. 18 bpp Packed Memory Mapping, Little Endian Organization at Address 0x0, 0x1, 0x2, 0x3
Mem address0x30x20x10x0
Bit313029282726252423222120191817161514131211109876543210
Pixel 18 bppG1[1:0]B1[5:0]–R0[5:0]G0[5:0]B0[5:0]
Table 5-19. 18 bpp Packed Memory Mapping, Little Endian Organization at Address 0x4, 0x5, 0x6, 0x7
Mem address0x70x60x50x4
Bit313029282726252423222120191817161514131211109876543210
Pixel 18 bppR2[3:0]G2[5:0]B2[5:0]–R1[5:2]G1[5:2]
Table 5-20. 18 bpp Packed Memory Mapping, Little Endian Organization at Address 0x8, 0x9, 0xA, 0xB
Mem address0xB0xA0x90x8
Bit313029282726252423222120191817161514131211109876543210
Pixel 18 bppG4[1:0]B4[5:0]–R3[5:0]G3[5:0]B3[3:0]R2[5:4]