3.3.8 External Memory Mapping
The SMC provides up to 26 address lines, A[25:0]. This allows each chip select line to address up to 64 Mbytes of memory.
If the physical memory device connected on one chip select is smaller than 64 Mbytes, it wraps around and appears to be repeated within this space. The SMC correctly handles any valid access to the memory device within the page (see the figure below).
A[25:0] is only significant for an 8-bit memory, A[25:1] is used for a 16-bit memory; A[25:2] is used for a 32-bit memory.