6.2.7.7 CLASSD Interrupt Disable Register

Name: CLASSD_IDR
Offset: 0x18
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DATRDY 
Access W 
Reset – 

Bit 0 – DATRDY Data Ready

ValueDescription
0

No effect.

1

Disables the interrupt when CLASSD is ready to receive new data to convert.