5.2.6.3.5 Overlay Attributes Software Operation
- When required, write the overlay attributes configuration registers.
- Set UPDATEEN field of the CHXCHER register.
- Poll UPDATESR field in the CHXCHSR, the update applies when that field is reset.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.