4.9.7.4 SHDWC Wake-up Inputs Register

Name: SHDW_WUIR
Offset: 0x0C
Reset: 0x00000000
Property: Read/Write

This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode Register (SYSC_WPMR).

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        WKUPT0 
Access R 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        WKUPEN0 
Access R 
Reset 0 

Bit 16 – WKUPT0 Wake-up 0 Input Type

ValueNameDescription
0 LOW

A falling edge followed by a low level on the wake-up 0 input, for a period defined by WKUPDBC, forces wake-up of the core power supply.

1 HIGH

A rising edge followed by a high level on the wake-up 0 input, for a period defined by WKUPDBC, forces wake-up of the core power supply.

Bit 0 – WKUPEN0 Wake-up 0 Input Enable

ValueNameDescription
0 DISABLE

The wake-up 0 input has no wake-up effect.

1 ENABLE

The wake-up 0 input forces wake-up of the core power supply.