Jump to main content
5.3.4.6.1.4 FILL_WD3
Bit 31 30 29 28 27 26 25 24 A[7:0] Access Reset
Bit 23 22 21 20 19 18 17 16 R[7:0] Access Reset
Bit 15 14 13 12 11 10 9 8 G[7:0] Access Reset
Bit 7 6 5 4 3 2 1 0 B[7:0] Access Reset
Bits 31:24 – A[7:0] Alpha Color Component Value
Program this field with the desired Alpha
value.
Bits 23:16 – R[7:0] Red Color Component Value
Program this field with the desired Red
value.
Bits 15:8 – G[7:0] Green Color Component Value
Program this field with the desired Green
value.
Bits 7:0 – B[7:0] Blue Color
Component Value
Program this field
with the desired Blue value.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.