9.2.6.13 Endpoint Interrupts
Interrupts are enabled in UDPHS_IEN and individually masked in UDPHS_EPTCTLENBx.
| Acronym | Description |
|---|---|
| SHRT_PCKT | Short packet interrupt |
| BUSY_BANK | Busy bank interrupt |
| NAK_OUT | NAKOUT interrupt |
| NAK_IN/ERR_FLUSH | NAKIN/error flush interrupt |
| STALL_SNT/ERR_CRC_NTR | Stall sent/CRC error/number of transaction error interrupt |
| RX_SETUP/ERR_FL_ISO | Received SETUP/error flow interrupt |
| TXRDY_TRER | TX packet read/transaction error interrupt |
| TX_COMPLT | Transmitted IN data complete interrupt |
| RXRDY_TXKL | Received OUT data interrupt |
| ERR_OVFLW | Overflow error interrupt |
| MDATA_RX | MDATA interrupt |
| DATAX_RX | DATAx interrupt |