4.3.1 Serial Wire Debug
The Serial Wire Debug (SWD) use two pins to communicate with the target. For further information on how to use the programming and debugging capabilities of the EDBG, see Embedded Debugger.
| Pin on SAM D20 | Function |
|---|---|
| PA30 | SWD clock |
| PA31 | SWD data |