4.1.1 Xplained Pro Standard Extension Headers
The SAM D20 Xplained Pro headers EXT1, EXT2, and EXT3 offer access to the I/O of the microcontroller in order to expand the board e.g. by connecting extensions to the board. These headers all comply with the standard extension header specified inTable 3-4. All headers have a pitch of 2.54mm.
| Pin on EXT1 | SAM D20 pin | Function | Shared functionality |
|---|---|---|---|
| 1 | - | - | Communication line to ID chip on extension board. |
| 2 | - | - | GND |
| 3 | PB00 | AIN[8] | |
| 4 | PB01 | AIN[9] | |
| 5 | PB06 | GPIO | |
| 6 | PB07 | GPIO | |
| 7 | PB02 | TC6/WO[0] | |
| 8 | PB03 | TC6/WO[1] | |
| 9 | PB04 | EXTINT[4] | |
| 10 | PB05 | GPIO | |
| 11 | PA08 | SERCOM2 PAD[0] I²C SDA | EXT2, EXT3, and EDBG |
| 12 | PA09 | SERCOM2 PAD[1] I²C SCL | EXT2, EXT3, and EDBG |
| 13 | PB09 | SERCOM4 PAD[1] UART RX(1) | |
| 14 | PB08 | SERCOM4 PAD[0] UART TX(1) | |
| 15 | PA05 | SERCOM0 PAD[1] SPI SS | |
| 16 | PA06 | SERCOM0 PAD[2] SPI MOSI | |
| 17 | PA04 | SERCOM0 PAD[0] SPI MISO | |
| 18 | PA07 | SERCOM0 PAD[3] SPI SCK | |
| 19 | - | - | GND |
| 20 | - | - | VCC |
Note:
- The SERCOM4 module is shared between EXT1, 2, and 3 UART's, but uses different pins.
| Pin on EXT2 | SAM D20 pin | Function | Shared functionality |
|---|---|---|---|
| 1 | - | - | Communication line to ID chip on extension board. |
| 2 | - | - | GND |
| 3 | PA10 | AIN[18] | |
| 4 | PA11 | AIN[19] | |
| 5 | PA20 | GPIO | |
| 6 | PA21 | GPIO | |
| 7 | PA22 | TC4/WO[0] | |
| 8 | PA23 | TC4/WO[1] | |
| 9 | PB14 | EXTINT[14] | |
| 10 | PB15 | GPIO | |
| 11 | PA08 | SERCOM2 PAD[0] I²C SDA | EXT1, EXT3, and EDBG |
| 12 | PA09 | SERCOM2 PAD[1] I²C SCL | EXT1, EXT3, and EDBG |
| 13 | PB13 | SERCOM4 PAD[1] UART RX(1) | |
| 14 | PB12 | SERCOM4 PAD[0] UART TX(1) | |
| 15 | PA17 | SERCOM1 PAD[1] SPI SS | |
| 16 | PA18 | SERCOM1 PAD[2] SPI MOSI | |
| 17 | PA16 | SERCOM1 PAD[0] SPI MISO | |
| 18 | PA19 | SERCOM1 PAD[3] SPI SCK | |
| 19 | - | - | GND |
| 20 | - | - | VCC |
Note:
- The SERCOM4 module is shared between EXT1, 2, and 3 UART's, but uses different pins.
| Pin on EXT3 | SAM D20 pin | Function | Shared functionality |
|---|---|---|---|
| 1 | - | - | Communication line to ID chip on extension board. |
| 2 | - | - | GND |
| 3 | PA02 | AIN[0] | |
| 4 | PA03 | AIN[1] | |
| 5 | PB30 | GPIO | |
| 6 | PA15 | GPIO | Onboard SW0 |
| 7 | PA12 | TC2/WO[0] | |
| 8 | PA13 | TC2/WO[1] | |
| 9 | PA28 | EXTINT[8] | |
| 10 | PA27 | GPIO | |
| 11 | PA08 | SERCOM2 PAD[0] I²C SDA | EXT1, EXT2, and EDBG |
| 12 | PA09 | SERCOM2 PAD[1] I²C SCL | EXT1, EXT2, and EDBG |
| 13 | PB11 | SERCOM4 PAD[3] UART RX(1) | |
| 14 | PB10 | SERCOM4 PAD[2] UART TX(1) | |
| 15 | PB17 | SERCOM5 PAD[1] SPI SS | |
| 16 | PB22 | SERCOM5 PAD[2] SPI MOSI | EDBG |
| 17 | PB16 | SERCOM5 PAD[0] SPI MISO | EDBG |
| 18 | PB23 | SERCOM5 PAD[3] SPI SCK | EDBG |
| 19 | - | - | GND |
| 20 | - | - | VCC |
Note:
- The SERCOM4 module is shared between EXT1, 2, and 3 UART's, but uses different pins.