2.2.1 SAM L1x and PIC32CM Lx 32-pin Variants
The following table provides the peripheral compatibility between the SAM Lx and the PIC32CM Lx family of devices.
| Peripheral | Series | Compatibility | |||
|---|---|---|---|---|---|
| SAM L10/L11 | PIC32CM LE00/LS00/LS60 | Comments | Pinout | SW Compatibility | |
| EIC | Yes | Yes | Have the same EIC pads across the pins | Identical | Fully compatible with pin configuration |
| REF | Yes | Yes | Same | Identical | Fully compatible with pin configuration |
| ADC | Yes | Yes | All the ADC pads are similar across pins with PA11 having one extra instance AIN[9] on the SAM L10/L11 | Identical | Mostly compatible with pin configuration |
| AC | Yes | Yes | Same | Identical | Fully compatible with pin configuration |
| PTC | Yes | Yes | Same instances except for PA11 on the SAM L10/L11 which has an extra pad for PTC | Identical | Mostly compatible with pin configuration |
| DAC | Yes | Yes | DAC0 and DAC1 pins can be enabled on PA02 and PA07 of the PIC32CM LE00/LS00, but this is not the case with the PA07 pin of the SAM L10/L11 | Identical | Mostly compatible with pin configuration |
| OPAMP | Yes | Yes | Same | Identical | Fully compatible with pin configuration |
| SERCOM | Yes | Yes | Same | Identical | Fully compatible with pin configuration |
| SERCOM ALT | Yes | Yes | Same | Identical | Fully compatible with pin configuration |
| TC | Yes | Yes | The SAM L10/L11 have few extra pins which can be used to configure TC | Identical | Fully compatible with pin configuration |
| RTC/Debug/USB | Yes | Yes | The PIC32CM LE00/LS00 have USB/DM and USB/DP on PA24 and PA25 whereas the SAM L10/L11 do not have this | Identical | Fully compatible with pin configuration |
| AC/GCLK | Yes | Yes | Same | Identical | Fully compatible with pin configuration |
| CCL | Yes | Yes | Pin PA11 has an extra pad for this peripheral on the SAM L10/L11 | Identical | Mostly compatible with pin configuration |