37.6 Wake-Up Time
Wake-up time from Sleep mode is measured from the edge of the wake-up signal to the first instruction executed.
Operating conditions:
- VDD = 3V
- T = 25°C
- OSC20M as system clock source, unless otherwise specified
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
twakeup | Start-up time from any Reset release | - | 200 | - | µs | |
Wake-up from Idle mode | OSC20M @ 20 MHz; VDD=5V | - | 1 | - | ||
OSC20M @ 10 MHz; VDD=3V | - | 2 | - | |||
OSC20M @ 5 MHz; VDD=2V | - | 4 | - | |||
Wake-up from Standby and Power-down mode | - | 10 | - |