37.11 I/O Pin Characteristics

Table 37-18. I/O Pin Characteristics (TA=[-40, 105]°C, VDD=[1.8, 5.5]V Unless Otherwise Noted)
Symbol Description Condition Min. Typ. Max. Unit
VIL Input low-voltage, except RESET pin as I/O -0.2 - 0.3×VDD V
VIH Input high-voltage, except RESET pin as I/O 0.7×VDD - VDD+0.2V V
IIH / IIL I/O pin Input leakage current, except RESET pin as I/O VDD=5.5V, Pin high - < 0.05 - µA
VDD=5.5V, Pin low - < 0.05 -
VOL I/O pin drive strength VDD=1.8V, IOL=1.5 mA - - 0.36 V
VDD=3.0V, IOL=7.5 mA - - 0.6
VDD=5.0V, IOL=15 mA - - 1
VOH I/O pin drive strength VDD=1.8V, IOH=1.5 mA 1.44 - - V
VDD=3.0V, IOH=7.5 mA 2.4 - -
VDD=5.0V, IOH=15 mA 4 - -
Itotal Maximum combined I/O sink current per pin group(1) - - 100 mA
Maximum combined I/O source current per pin group(1) - - 100
VIL2 Input low-voltage on RESET pin as I/O -0.2 - 0.3×VDD V
VIH2 Input high-voltage on RESET pin as I/O 0.7×VDD - VDD+0.2V V
VOL2 I/O pin drive strength on RESET pin as I/O VDD=1.8V, IOL=0.1 mA - - 0.36 V
VDD=3.0V, IOL=0.25 mA - - 0.6
VDD=5.0V, IOL=0.5 mA - - 1
VOH2 I/O pin drive strength on RESET pin as I/O VDD=1.8V, IOH=0.1 mA 1.44 - - V
VDD=3.0V, IOH=0.25 mA 2.4 - -
VDD=5.0V, IOH=0.5 mA 4 - -
tRISE Rise time VDD=3.0V, load=20 pF - 2.5 - ns
VDD=5.0V, load=20 pF - 1.5 -
tFALL Fall time VDD=3.0V, load=20 pF - 2.0 - ns
VDD=5.0V, load=20 pF - 1.3 -
Cpin I/O pin capacitance except TOSC and TWI pins - 3 - pF
Cpin I/O pin capacitance on TOSC pins - 5.5 - pF
Cpin I/O pin capacitance on TWI pins - 10 - pF
Rp Pull-up resistor 20 35 50
Note:
  1. Pin group A (PA[7:0]), pin group B (PB[7:0]). The combined continuous sink/source current for all I/O ports should not exceed the limits.