35.2 Memory Size and Type
Symbol | Description |
---|---|
KB | kilobyte (210 = 1024) |
MB | megabyte (220 = 1024*1024) |
GB | gigabyte (230 = 1024*1024*1024) |
b | bit (binary '0' or '1') |
B | byte (8 bits) |
1 kbit/s | 1,000 bit/s rate (not 1,024 bit/s) |
1 Mbit/s | 1,000,000 bit/s rate |
1 Gbit/s | 1,000,000,000 bit/s rate |
word | 16-bit |