35.3 Frequency and Time

Table 35-3. Frequency and Time
SymbolDescription
kHz1 kHz = 103 Hz = 1,000 Hz
KHz1 KHz = 1,024 Hz, 32 KHz = 32,768 Hz
MHz1 MHz = 106 Hz = 1,000,000 Hz
GHz1 GHz = 109 Hz = 1,000,000,000 Hz
ssecond
msmillisecond
µsmicrosecond
nsnanosecond