14.5.5 Asynchronous User Channel n Input Selection

Name: ASYNCUSER
Offset: 0x12 + n*0x01 [n=0..12]
Reset: 0x00
Property: -

Bit 76543210 
 ASYNCUSER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – ASYNCUSER[7:0] Asynchronous User Channel Selection

Table 14-4. User Multiplexer Numbers
USERnUser MultiplexerDescription
n=0TCB0Timer/Counter B 0
n=1ADC0ADC 0
n=2CCL_LUT0EV0CCL LUT0 Event 0
n=3CCL_LUT1EV0CCL LUT1 Event 0
n=4CCL_LUT0EV1CCL LUT0 Event 1
n=5CCL_LUT1EV1CCL LUT1 Event 1
n=6TCD0_EV0Timer Counter D 0 Event 0
n=7TCD0_EV1Timer Counter D 0 Event 1
n=8EVOUT0Event OUT 0
n=9EVOUT1Event OUT 1
n=10EVOUT2Event OUT 2
n=11TCB1Timer/Counter B 1
n=12ADC1ADC 1
ValueDescription
0x0OFF
0x1SYNCCH0
0x2SYNCCH1
0x3ASYNCCH0
0x4ASYNCCH1
0x5ASYNCCH2
0x6ASYNCCH3