Table 14-2. Asynchronous Channel
Generator Selection
Value |
ASYNCCH0 |
ASYNCCH1 |
ASYNCCH2 |
ASYNCCH3 |
0x00 |
OFF |
OFF |
OFF |
OFF |
0x01 |
CCL_LUT0 |
0x02 |
CCL_LUT1 |
0x03 |
AC0_OUT |
0x04 |
TCD0_CMPBCLR |
0x05 |
TCD0_CMPASET |
0x06 |
TCD0_CMPBSET |
0x07 |
TCD0_PROGEV |
0x08 |
RTC_OVF |
0x09 |
RTC_CMP |
0x0A |
PORTA_PIN0 |
PORTB_PIN0 |
PORTC_PIN0 |
PIT_DIV8192 |
0x0B |
PORTA_PIN1 |
PORTB_PIN1 |
PORTC_PIN1 |
PIT_DIV4096 |
0x0C |
PORTA_PIN2 |
PORTB_PIN2 |
PORTC_PIN2 |
PIT_DIV2048 |
0x0D |
PORTA_PIN3 |
PORTB_PIN3 |
PORTC_PIN3 |
PIT_DIV1024 |
0x0E |
PORTA_PIN4 |
PORTB_PIN4 |
PORTC_PIN4 |
PIT_DIV512 |
0x0F |
PORTA_PIN5 |
PORTB_PIN5 |
PORTC_PIN5 |
PIT_DIV256 |
0x10 |
PORTA_PIN6 |
PORTB_PIN6 |
AC1_OUT |
PIT_DIV128 |
0x11 |
PORTA_PIN7 |
PORTB_PIN7 |
AC2_OUT |
PIT_DIV64 |
0x12 |
UPDI |
AC1_OUT |
- |
AC1_OUT |
0x13 |
AC1_OUT |
AC2_OUT |
- |
AC2_OUT |
0x14 |
AC2_OUT |
- |
- |
- |
Other |
- |
- |
- |
- |
Note: Not all pins of a port are actually available on devices with low pin counts.
Check the Pinout Diagram and/or the I/O Multiplexing table for
details.