22.5.12 Delay Control

Name: DLYCTRL
Offset: 0x14
Reset: 0x00
Property: -

Bit 76543210 
   DLYPRESC[1:0]DLYTRIG[1:0]DLYSEL[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:4 – DLYPRESC[1:0] Delay Prescaler

These bits control the prescaler settings for the blanking or output event delay.

ValueDescription
0x0 Prescaler division factor 1
0x1 Prescaler division factor 2
0x2 Prescaler division factor 4
0x3 Prescaler division factor 8

Bits 3:2 – DLYTRIG[1:0] Delay Trigger

These bits control what should trigger the blanking or output event delay.

ValueNameDescription
0x0 CMPASET CMPASET triggers delay
0x1 CMPACLR CMPACLR triggers delay
0x2 CMPBSET CMPBSET triggers delay
0x3 CMPBCLR CMPASET triggers delay (end of cycle)

Bits 1:0 – DLYSEL[1:0] Delay Select

These bits control what function should be used by the delay trigger the blanking or output event delay.

ValueDescription
0x0 Delay functionality not used
0x1 Input blanking enabled
0x2 Event delay enabled
0x3 Reserved