6.7 Signature Bytes
All ATtiny microcontrollers have a 3-byte signature code that identifies the device. The three bytes reside in a separate address space. For the device, the signature bytes are given in the following table.
Note: When the device is locked, only the
System Information Block (SIB) can be obtained.
Device Name | Signature Bytes Address | ||
---|---|---|---|
0x00 | 0x01 | 0x02 | |
ATtiny1616 | 0x1E | 0x94 | 0x21 |
ATtiny3216 | 0x1E | 0x95 | 0x21 |