The main memories are SRAM data memory, EEPROM data memory, and Flash program
memory. In addition, the peripheral registers are located in the I/O memory space.
Table 6-1. Physical Properties of EEPROM
Property |
ATtiny1616 |
ATtiny3216 |
Size |
256
bytes |
256
bytes |
Page size |
32
bytes |
64
bytes |
Number of pages |
8 |
4 |
Start address |
0x1400 |
0x1400 |
Table 6-2. Physical Properties of SRAM
Property |
ATtiny1616 |
ATtiny3216 |
Size |
2 KB |
2 KB |
Start address |
0x3800 |
0x3800 |
Table 6-3. Physical Properties of Flash Memory
Property |
ATtiny1616 |
ATtiny3216 |
Size |
16 KB |
32 KB |
Page size |
64
bytes |
128
bytes |
Number of pages |
256 |
256 |
Start address |
0x8000 |
0x8000 |