30.3.3 Events
An ADC conversion can be triggered automatically by an event input if the Start Event Input bit (STARTEI) in the Event Control register (ADCn.EVCTRL) is written to '1'.
See also the description of the Asynchronous User Channel n Input Selection in the Event System (EVSYS.ASYNCUSERn).