3.3 External Reset
A debugger can pull the external Reset pin low to reset the device. (The
MCLR pin of the device must be pulled to a logic low level
for 3 μS minimum pulse width).
Note: The
SWCLK pins must not be pulled low by the debugger when
the MCLR pin rises; it triggers a CPU Reset Extension (see
CPU Reset Extension).