2.1.2 Switching States
RELAY_OPEN_TRANSITION_CLOSED and RELAY_CLOSE_TRANSITION_OPEN occur when the system transitions from open to closed or closed to open. During these states, the usual voltage monitoring is not active. These states transition to RELAY_OPEN or RELAY_CLOSED when the minimum switching time has passed and the voltage on the output is above/below the threshold required.