Features
- CPU
- AVR® CPU
- Running at up to 16 MHz
- Single-cycle I/O access
- Two-level interrupt controller
- Two-cycle hardware multiplier
- Memories
- 4/8 KB In-system self-programmable Flash memory
- 128B EEPROM
- 256/512B SRAM
- Write/erase endurance:
- Flash: 10,000 cycles
- EEPROM: 100,000 cycles
- Data retention: 40 years at 55°C
- System
- Power-on Reset (POR)
- Brown-out Detector (BOD)
- Clock options:
- 16 MHz low-power internal RC oscillator
- 32.768 kHz Ultra Low-Power (ULP) internal RC oscillator
- 32.768 kHz external crystal oscillator
- External clock input
- Single-pin Unified Program and Debug Interface (UPDI)
- Three sleep modes:
- Idle with all peripherals running for immediate wake-up
- Standby
- Configurable operation of selected peripherals
- SleepWalking peripherals
- Power-Down with full data retention
- Peripherals
- One 16-bit Timer/Counter Type A (TCA) with a dedicated period register and three compare channels
- One 16-bit Timer/Counter Type B (TCB) with input capture
- One 12-bit Timer/Counter Type D (TCD) optimized for control applications
- One 16-bit Real-Time Counter (RTC) running from external crystal or internal RC oscillator
- Watchdog Timer (WDT) with Window mode, with a separate on-chip oscillator
- One USART with fractional baud rate generator, auto-baud, and start-of-frame detection
- One master/slave Serial Peripheral Interface (SPI)
- One Two-Wire Interface (TWI) with dual address match
- Philips I2C compatible
- Standard mode (Sm, 100 kHz)
- Fast mode (Fm, 400 kHz)
- Fast mode plus (Fm+, 1 MHz)
- One Analog Comparator (AC) with a low propagation delay
- One 10-bit 115 ksps Analog-to-Digital Converter (ADC)
- One 8-bit Digital-to-Analog Converter (DAC)
- Multiple voltage references
(VREF):
- 0.55V
- 1.1V
- 1.5V
- 2.5V
- 4.3V
- Event System (EVSYS) for CPU independent and predictable inter-peripheral signaling
- Configurable Custom Logic (CCL) with two programmable look-up tables
- Automated CRC memory scan (CRCSCAN)
- Peripheral Touch Controller (PTC)(1)
- Capacitive touch buttons, sliders, wheels and 2D surfaces
- Wake-up on touch
- Driven shield for improved moisture and noise handling performance
- Up to six self capacitance channels
- Up to nine mutual capacitance channels
- External interrupt on all general purpose pins
- I/O and Packages:
- 12/18/22 programmable I/O lines
- 14-pin SOIC150
- 20-pin VQFN 3x3 mm with wettable flanks
- 20-pin SOIC300
- 24-pin VQFN 4x4 mm with wettable flanks
- Temperature Ranges:
- -40°C to 105°C
- -40°C to 125°C
- Speed Grades:
- 0-8 MHz @ 2.7V – 5.5V
- 0-16 MHz @ 4.5V – 5.5V
Note:
- Only available in devices with 8 KB Flash.