7.2 Soldering the Wi-Fi/BT Module
Extra care must be taken when assembling the ATWILC3000-MR110xA Wi-Fi/BT module.
Refer to the application note "How to Manually Solder the ATWILC3000 Module on an MPU Board". See Reference Documents.
Extra care must be taken when assembling the ATWILC3000-MR110xA Wi-Fi/BT module.
Refer to the application note "How to Manually Solder the ATWILC3000 Module on an MPU Board". See Reference Documents.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.