2.3 Evaluation Kit Specifications
| Characteristic | Specifications |
|---|---|
| Board | SAMA7G54-EK |
| Board supply voltage | External or USB-powered |
| Temperature |
Operating: 0°C to +70°C Storage: -20°C to +70°C |
| Relative humidity | 0 to 85% (non-condensing) |
| Board dimensions | 160 x 100 mm |
| RoHS status | Compliant |