2.5 On-Board Connectors
The fully-featured SAMA7G54 Evaluation Kit integrates multiple peripherals and interface connectors, as shown in the following figure.
| Connector | Interfaces To |
|---|---|
| J1 | External power jack |
| J4 | Standard SDMMC connector |
| J5 | Gigabit Ethernet RJ45 |
| J6 | Ethernet 10/100 RJ45 |
| J7 | USB 2.0 Micro-AB (USB-A) |
| J8 | USB 2.0 Type-C (USB-B) |
| J9 | USB 2.0 Type-A (USB-C) |
| J10 | mikroBUS socket (mBUS1) |
| J11 | MIPI CSI camera connector |
| J12 | mikroBUS socket (mBUS2) |
| J13 | 40-pin Raspberry Pi connector |
| J14 | Tamper pins connector |
| J15 | ATWILC3000 debug connector |
| J16 | ATWILC3000 UART debug connector |
| J17 | Dual CAN connector |
| J18 | SPDIF RX connector |
| J19 | SPDIF TX connector |
| J20 | UART debug connector (FTDI connector) |
| J22 | Disable boot jumper |
| J23 | PCB connector for factory-programming the SAM3U/J-Link-OB (not to be used by end user) |
| J24 | J-Link-OB USB connection |
| J27 | JTAG, 20-pin IDC |