2.1 General Terms

Table 2-1. General Terms
TermDescription
10BASE-T1S10 Mbit/s Ethernet over short-reach single pair of conductors, IEEE Std 802.3 Clause 147
BINBus Interface Network
CSRControl and Status Register
DFADependent Failure Analysis
DMEDifferential Manchester Encoding
FMEDAFailure Modes, Effects, and Diagnostic Analysis
HDDHarness Defect Detection, also referred to as Cable Diagnostics
MDIMedium Dependent Interface
PCSPhysical Coding Sublayer
PMAPhysical Medium Attachment sublayer
PMDPhysical Medium Dependent sublayer
SMISerial Management Interface, also known as MII Management (MIIM) Interface, IEEE Std 802.3 Clause 22
SQISignal Quality Index
WUPWake Up Pulse
WUTWake Up Tone