2.2 Register Bit Types
The following table describes the register bit attributes used throughout this document.
| Register Bit Type Notation | Register Bit Description |
|---|---|
| R | Read: A register or bit with this attribute can be read. |
| W | Write: A register or bit with this attribute can be written. |
| RO | Read Only: A register or bit with this attribute is read only; writing has no effect. |
| W1C | Write One to Clear: Writing a one clears the value. Writing a zero has no effect. |
Many of these register bit notations can be combined. Some examples of this are:
- R/W: Can be written. Will return current setting on a read.
- R/W1C: Bit is readable. Write a ‘1’ to this bit to clear.