5.5 Under-Voltage and Over-Temperature Safety Protection
The LAN8679 includes VCC under-voltage and die over-temperature fault detection and automatic transition to a safe state to prevent corrupted data transmission or the corruption of other data from other transmitters on the mixing segment. The VCC input voltage is continuously monitored. If the VCC input voltage falls below 2.7V, an under-voltage fault is detected. This fault is automatically cleared once the VCC input voltage rises above 2.8V. Similarly, the internal die temperature is continuously monitored. If the die temperature rises above 175° C an over-temperature failure is detected. The over-temperature fault is automatically cleared once the internal die temperature falls below 150° C.
When a VCC under-voltage or die over-temperature fault is detected, the LAN8679 will disable receive and transmit functionality and transition to the LOW_POWER_WAKE state. While in the LOW_POWER_WAKE state, the device will disable the ED output allowing it to be pulled high with RX driven low during the time the fault is active. The device will also ignore all transitions on the TX input. When the fault is cleared, the device will remain in the LOW_POWER_WAKE state but drive the ED pin low signaling to the digital PHY controller that the device is ready for a RESET command to transition it into the NORMAL state. The device must then be reconfigured for proper operation. If the device remains in LOW_POWER_WAKE state longer than 1 second, it will transition to the LOW_POWER sleep state releasing the RX pin so it will be pulled high along with the ED pin. The device will remain in the LOW_POWER state even after the fault clears. A normal wake event will then transition the device from LOW_POWER to LOW_POWER_WAKE with ED pulled high and the RX pin signaling if the device is ready for a RESET command.