5.4.3 Harness Defect Detection

Harness Defect Detection (HDD) allows diagnosis of cable faults. It is defined in the OPEN Alliance specification Advanced Diagnostic Features for 10BASE‑T1S Automotive Ethernet PHYs, but also can be used for similar requirements in other industries. HDD allows a station host controller to determine various cable failures in a multidrop network. These failures include:

  • Both conductors open
  • Both conductors shorted together
  • Both conductors shorted to power or ground

Implementation of version 1.1 of the OPEN Alliance specification is manufacturer dependent. Contact Microchip support for information on devices which can be combined with the LAN8679 to implement HDD.