8.1 Absolute Maximum Ratings
Stresses exceeding those listed in this section could cause permanent damage to the device. This is a stress rating only. Exposure to absolute maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at any condition exceeding those indicated in Operating Conditions, DC Specifications, or any other applicable section of this specification is not implied.
Attention: Exposure at or above
these limits may damage the device.
| Parameter | Symbol | Min | Max | Units | Additional Information | |
|---|---|---|---|---|---|---|
| Power Supply Voltage: | ||||||
| Transceiver Supply (VCC) | -0.5 | 3.9 | V | Note 1 | ||
| Digital I/O Supply (VIO) | -0.5 | 3.9 | V | Note 1 | ||
| Voltage applied to pins: | ||||||
| TRXP, TRXN (to ground) | VTRXP/N | -27 | 42 | V | ||
| TRXP/TRXN (differential) | VDIFF | -32 | 32 | V | ||
| TX, RX, ED | -0.5 | VIO+0.5 | V | |||
| Transient Voltage: | ||||||
|
TRXP, TRXN | -150 | +100 | V | Note 2 | ||
| Temperature: | ||||||
| Junction Temperature Under Bias | TJ | -40 | 150 | °C | ||
| Storage Temperature | Tstg | -55 | 150 | °C | ||
| Lead Temperature Range | Refer to JEDEC Spec. J-STD-020 | |||||
| ESD Qualification: | ||||||
| Human Body Model (HBM) | -8 | +8 | kV | Note 3 | ||
| Charge Device Model (CDM) | -1 | +1 | kV | AEC-Q100-011 | ||
|
Notes:
| ||||||