8.2 Operating Conditions

Proper operation of the device is guaranteed only within the ranges specified in this section.

Table 8-2. Operating Conditions
ParameterSymbolMinMaxUnitsNotes
Power Supply Voltage:
Transceiver SupplyVCC2.973.63V—
I/O Supply (2.5V)VIO2.252.75V—
I/O Supply (3.3V)VIO2.973.63V—
Maximum Input Voltage:
RX, TX, ED—-0.3VIO+0.3V—
Power Supply Ramp Rate—300—μs/V—
Ambient Operating Temperature (Still Air)TA-40+125°CNote 1
Notes:
  1. Junction temperature shall never exceed 135 °C.