8.6.2 Digital Output Timing Characteristics
| Parameter | Symbol | Min | Typ | Max | Units | Additional Information | |
|---|---|---|---|---|---|---|---|
| RX, ED High-Speed Output Buffers (VIO = 3.3V) | |||||||
|
Output Rise Time | tr | 1.4 | 1.7 | 2.2 | ns | Notes 1, 2 | |
|
Output Fall Time | tf | 1.5 | 1.9 | 2.4 | ns | Notes 1, 3 | |
| RX, ED High-Speed Output Buffers (VIO = 2.5V) | |||||||
|
Output Rise Time | tr | 1.4 | 1.7 | 2.2 | ns | Notes 1, 2 | |
|
Output Fall Time | tf | 1.5 | 1.9 | 2.5 | ns | Notes 1, 3 | |
|
Notes:
| |||||||