8.6 AC Specifications

This section details the various AC timing specifications of the device. All parameters are tested unless otherwise noted.

Note: The Ethernet TRXP/TRXN pin timing adheres to IEEE Std 802.3‑2022. Refer to Clause 147 of the IEEE Std 802.3‑2022 specification for detailed Ethernet timing information.