4.2.1 TX - PMD Transceiver TX Pin

The TX pin is a high-speed low-voltage 2.5V/3.3V input from the microcontroller Digital PHY to the transceiver. It encodes the transmit data and controls entering and exiting the RESET, CONFIGURATION, TRANSMITTING, and LOW_POWER states. When in the TRANSMITTING state, each falling edge of the TX pin will cause the transceiver to invert the polarity of the differential output voltage driven onto the TRXP/TRXN Ethernet line.

The TX pin is internally pulled up to the continuous VIO power supply by a 55 kΩ resistor. The microcontroller may cause the device to exit the low power state by actively driving the TX pin low. This pin is put into high impedance during reset.