8.5.1 DC Specifications for Digital Inputs and Outputs

All parameters are tested unless otherwise noted.

Table 8-5. DC Electrical Characteristics for Digital Input Signals
ParameterSymbolMinTypMaxUnits

Additional
Information

TX, RX, ED (VIO = 2.5V)
Low-Level Input VoltageVIL——0.8V
High-Level Input VoltageVIH2.0——V
Input HysteresisΔVhys

18

—

170

mVNote 1
Input LeakageIL-10—10µAVIN = GND or VIO
Input CapacitanceCIN——3pFNote 2
TX, RX, ED (VIO = 3.3V)
Low-Level Input VoltageVIL——0.8V
High-Level Input VoltageVIH2.0——V
Input HysteresisΔVhys

18

—

170

mVNote 1
Input LeakageIL-10—10µAVIN = GND or VIO
Input CapacitanceCIN——3pFNote 2
Notes:
  1. Characterized on samples
  2. Design parameter, not tested
Table 8-6. DC Electrical Characteristics for Digital Output Signals
ParameterSymbolMinTypMaxUnits

Additional
                                Information

RX, ED (VIO=2.5V)
Low-Level OutputVOL——0.4V
IOL-1.3——mA
High-Level OutputVOHVIO-0.4——V
IOH1.0——mA
RX, ED (VIO=3.3V)
Low-Level OutputVOL——0.4V
IOL-1.3——mA
High-Level OutputVOHVIO-0.4——V
IOH1.0——mA