5.4 Advanced OPEN Alliance Features
The OPEN Alliance has specified several additional functions which complement the IEEE standard and aid in the development and maintenance of flexible and reliable systems. These include topology discovery, signal quality index, and harness defect detection. Of these functions, only topology discovery requires any support in the LAN8679. The other features are included in this section to allow easy comparison between architectures based on transceivers with those based on other physical layer implementations.