3.1 General Description
The Microchip LAN8679 is a cost-effective 10 Mbit/s Ethernet Physical Medium Dependent (PMD) transceiver. It is designed according to the IEEE Std 802.3‑2022 specification and provides half‑duplex transmit and receive capability over a single balanced pair of conductors such as Unshielded Twisted Pair (UTP) cable. It allows for the creation of 10BASE-T1S half‑duplex multidrop bus network topology of up to at least 25m in length and up to at least 8 nodes on a single mixing segment. 10BASE-T1M networks with up to at least 16 nodes up to at least 50m in length is also supported. The ability to connect multiple devices to a common mixing segment bus reduces weight and implementation costs by reducing cabling, connectors, and switch ports.
The LAN8679 is designed for use in applications requiring an extended temperature range (-40°C to +125°C ambient) and is optimized for AEC-Q100 automotive Grade 1 use cases. The device is also compliant to automotive and industrial EMC and EMI requirements.
The LAN8679 implements a 3‑pin PMD transceiver interface in accordance with the OPEN Alliance TC14 standard. This allows a direct connection to the Physical Medium Attachment (PMA), or Digital PHY controller, of a microcontroller with minimal number of pins.
A simple Bus Interface Network (BIN) allows integration into small form factor applications. When capacitively coupled, the LAN8679 is robust to transient shorts of the network segment wires to ground and 48V automotive power.
The device features two power supply inputs. One input provides power to the digital logic I/O rail allowing interfacing to 3.3V or 2.5V logic without external level shifting. It also provides the continuous power to the wake-up circuitry in sleep. A second input supplies 3.3V to the transceiver and can be disabled during sleep for maximal power savings.
The LAN8679 continuously monitors for under-voltage and over-temperature faults. Should a fault be detected, the device will automatically enter a safe state and protecting against data corruption on the network segment.
Microchip’s EtherGREEN energy efficient technology provides low power operation along with an ultra-low power sleep mode and flexible wake options. The LAN8679 is designed to be compliant with the OPEN Alliance TC10/TC14 Wake/Sleep standard. Wake may be triggered by either a local wake event on the TX line or the detection of wake signaling from the network. Partial networking is supported to allow for lower total system power usage. With partial networking, nodes on the bus may be in sleep state while other nodes are awake and actively communicating.
Furthermore, this device allows the user to implement Topology Discovery as described by the OPEN Alliance TC14 standard. Advanced diagnostics are supported enabling troubleshooting and monitoring capabilities such as cable harness defect detection of shorts or opens as well as receiver Signal Quality Indication (SQI) support.