8.3 Power Consumption
All parameters tested unless otherwise noted.
| Supply | Current | Power | Notes | |||||
|---|---|---|---|---|---|---|---|---|
| Typical1 | Maximum2 | Units | Typical1 | Maximum2 | Units | |||
| Sleep | ||||||||
| VIO (2.5V) | 27 | 50 | μA | 75 | 140 | μW | Note 3 | |
| VIO (3.3V) | 36 | 70 | μA | 130 | 255 | μW | Note 3 | |
| Standby | ||||||||
| VCC | 9 | 30 | μA | 30 | 110 | μW | ||
| VIO (2.5V) | 40 | 60 | μA | 100 | 170 | μW | ||
| VIO (3.3V) | 40 | 60 | μA | 130 | 220 | μW | ||
| Transmit | ||||||||
| VCC | 30 | 35 | mA | 100 | 127 | mW | Note 4 | |
| VIO (2.5V) | 0.5 | 0.6 | mA | 1.3 | 1.7 | mW | ||
| VIO (3.3V) | 0.5 | 0.6 | mA | 1.7 | 2.2 | mW | ||
| Receive | ||||||||
| VCC | 30 | 35 | mA | 100 | 127 | mW | Note 5 | |
| VIO (2.5V) | 0.4 | 0.6 | mA | 1.0 | 1.7 | mW | ||
| VIO (3.3V) | 0.4 | 0.6 | mA | 1.3 | 2.2 | mW | ||
|
Notes:
| ||||||||