4.2.7 GND - Ground

Both the exposed pad (ePad) and pin 5 provide ground to the LAN8679 and must be connected to a ground plane to provide a low impedance current return path. The ePad must be connected to ground plane through an array of vias as specified in the Packaging Information section.