4.2.6 VCC - Transceiver 3.3V Supply
This pin supplies 3.3V to the LAN8679 transceiver. When the device is in LOW_POWER state, this supply must be switched off to achieve minimal power consumption.
Note: If the device is used in a system that will not implement the LOW_POWER
sleep state and VIO is powered at 3.3V, this pin must be connected to the same supply as
VIO.